??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
E & H Series NEMA 23 Frame Conventional Hybrid 2.3" Motors - Hybrid Step Mototrs
Bill of material
H2HNRFT-LNN-NS-00
PN
Part Number
H2HNRFT-LNN-NS-00
BS
Basic Series
S
Size
2 = NEMA 23 Frame Size (2.25'' Dia.)
NRS
Number of Rotor Stacks
MC
Mounting Configuration
C
Construction / Hookup
W
Winding / Leads
WT
Winding Type
RT
Rotor Type
SC
Shaft Configuration
SM
Shaft Modifications
EO
Encoder Option
SS
Special Sequence
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions