??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 30
HELP_VARIABLE
Company
KIPP USA
Description
K2040 - Beam couplings stainless steel with detachable clamp hubs
Bill of material
K2040.0400481012
BESTKIPPUSA
Order No.
MATERIAL
Material
stainless steel
GR
size
NM
nominal torque
Nm
TM
moment of inertia
gm²
TS
Torsion resistance Nm/arcmin
10-3 Nm/rad
WVR
max. shaft offset radial
mm
WVA
max. shaft offset axial
mm
WV
max. angular offset
°
DZ
revolution per minute max.
U/min
D1
diameter
mm
D2
diameter
mm
D1D2MIN
D1/D2 min.
mm
D1D2MAX
D1/D2 max.
mm
D4
diameter
mm
L
total length
mm
L1
distance
mm
L2
distance
mm
C
(DIN 912-12.9)
SW
width across flats
mm
AM
tightening torque of screws
Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions