??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
KIPP USA
Description
K1883 - Metal bellows couplings with clamp hubs, stainless steel
Bill of material
K1883.0600792828
BESTKIPPUSA
Order No.
GR
size
DM
max. torque
Nm
TM
moment of inertia
gm²
TS
Torsion resistance Nm/arcmin
10³ Nm/rad
FSR
Spring stiffness radial
N/mm
FSA
Spring stiffness axial
N/mm
WVR
max. shaft offset radial
mm
WVA
max. shaft offset axial
mm
WV
max. angular offset
1.5 °
DZ
max. rpm
1/min
A
distance
mm
D1
(H7)
mm
D2
(H7)
mm
D1D2MIN
D1/D2 min.
mm
D1D2MAX
D1/D2 max.
mm
D1D2PFN
D1/D2 max. by keyway
mm
D4
diameter
mm
L
Length
mm
L2
Length
mm
L3
Length
mm
R
diameter
mm
C
ISO 4029
ANZDMS
tightening torque of screws
Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions