??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0269 - Clamping levers antistatic internal thread, plastic grip
Bill of material
K0269.1120624
BESTKIPPUSA
Order No.
FARBE
Colour
graphite black
GR
Size
2
X
Internal thread
mm
T
Height
12 mm
D
diameter
13.5 mm
D1
diameter
18 mm
D2
diameter
19.5 mm
H
Height
28.5 mm
H1
Height
6.5 mm
H2
Height
17.5 mm
H3
Height
41.5 mm
H4
Height
45.5 mm
A
Length
65 mm
A1
Length
75 mm
B
width
9.5 mm
ZZ
No. of teeth
20
GEW
Approx. weight
kg
INFO
Technical Information
Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions