??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1580 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
Bill of material
K1580.04501000
BESTKIPP
Order No.
BX
distance
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
31.75 mm
A1
distance
57 mm
A2
distance
mm
A3
distance
mm
A4
distance
31.75 mm
A5
distance
mm
B
width
19 mm
H
height
58 mm
L
mm
TRAGKRAFT
Loading per pair kg
90 kg
GEW
weight ca. kg
kg
BS
Description
Information
Information-text
INFO
Technical Information
Info
MONTAGE
Assembly
Assembly Instruction
ZTN
Customs tariff number
83024200
ROHS
RoHS
Yes
EAN
EAN-Nummer Kipp
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions