??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Kimray
Description
Liquid Level Switch - Pneumatic
Bill of material
CUAEXT
ORDERNO
BODY_MATERIAL
body material
316 SS
CATALOG_PAGE
catalog page
CONNECTION_SIZE
connection size
2
CONNECTION_TYPE
connection type
Male NPT
DISPLACER_OR_FLOAT_MATERIAL
displacer or float material
Stainless Steel
DISPLACER_ORIENTATION
displacer orientation
Horizontal
MAX__WORKING_PRESSURE
max. working pressure
2000 psig
OPERATION
operation
Pneumatic
PILOT_OUTPUT
pilot output
Direct (Field Reversible to Indirect)
PILOT_TYPE
pilot type
Vent
REPAIR_KIT_PN
repair kit pn
NAME
name
ELASTOMER
elastomer
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions