??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Kimray
Description
Gen II Liquid Level Controller
Bill of material
CML
ORDERNO
BODY_MATERIAL
body material
CATALOG_PAGE
catalog page
CONNECTION_SIZE
connection size
2
CONNECTION_TYPE
connection type
Male NPT
DISPLACER_OR_FLOAT_MATERIAL
displacer or float material
PVC
DISPLACER_ORIENTATION
displacer orientation
Vertical
MAX__WORKING_PRESSURE
max. working pressure
4000 psig
MOUNTING_ORIENTATION_RIGHT_HAND_MEANS_IF_LOOKING_AT_THE_FRONT_PANEL_OF_THE_GEN_II__IT_MOUNTS_ON_THE_RIGHT_HAND_SIDE_OF_THE_VESSEL__AND_VICE_VERSA_FOR_LEFT_HAND_
mounting orientation right hand means if looking at the front panel of the gen ii, it mounts on the right hand side of the vessel, and vice versa for left hand.
OPERATION
operation
Pneumatic
PILOT_OUTPUT
pilot output
Direct or Indirect (Field-selectable)
PILOT_TYPE
pilot type
Vent
REPAIR_KIT_PN
repair kit pn
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions