??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KI Krueger
Description
WorkZone Desking System
Bill of material
36DIA,BN
ORDERNO
ALWAYS_VERTICAL
always vertical
ASSEMBLY_CODE
assembly code
E2020200
BASIC_MODEL
basic model
COPYRIGHT
copyright
Copyright © KI, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
EDGE_STYLE
edge style
HEIGHT
height
29.000
HOST
host
0
KEYNOTE
keynote
125000
LEG_OFFSET
leg offset
MANUFACTURER
manufacturer
KI, Inc.
MASSUNIT
massunit
1
MODEL
model
OPTION
option
PLACEMENT_OFFSET
placement offset
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
URL
url
www.ki.com
VERSION
version
WORK_PLANE_BASED
work plane-based
NAME
name
DEPTH
depth
EDGE_STYLE_VALUE
edge style value
FRAME_STYLE
frame style
HAS_BEAM
has beam
HAS_FULL_MODESTY
has full modesty
HAS_LEFT_TRANSITION_FOOT
has left transition foot
HAS_MODESTY_PANEL
has modesty panel
HAS_RIGHT_TRANSITION_FOOT
has right transition foot
HAS_WIREWAY
has wireway
HAS_WORKSURFACE_GROMMET
has worksurface grommet
MODESTY_PANEL_STYLE_VALUE
modesty panel style value
TRANSITION_FOOT
transition foot
TRANSITION_FOOT_STYLE_VALUE
transition foot style value
WIDTH
width
WIREWAY
wireway
WORKSURFACE_GROMMET
worksurface grommet
DIRECTION
direction
HAS_LEFT_BEAM
has left beam
HAS_LEFT_MODESTY_PANEL
has left modesty panel
HAS_RIGHT_BEAM
has right beam
HAS_RIGHT_MODESTY_PANEL
has right modesty panel
IS_END_PENINSULA
is end peninsula
IS_LEFT_PENINSULA
is left peninsula
IS_RIGHT_PENINSULA
is right peninsula
IS_LEFT_DESK
is left desk
IS_RIGHT_DESK
is right desk
LENGTH
length
TRANSITION_FOOT_VALUE
transition foot value
BASE_STYLE
base style
DEPTH_A
depth a
DEPTH_B
depth b
HAS_GLIDES
has glides
IS_24X30_TABLE
is 24x30 table
IS_30X24_TABLE
is 30x24 table
KEYPAD_LOCATION
keypad location
KEYPAD_STYLE_VALUE
keypad style value
HAS_NO_NOTCH
has no notch
HAS_NOTCH
has notch
NOTCH
notch
IS_24__DEEP_TABLE
is 24" deep table
IS_30__DEEP_TABLE
is 30" deep table
ELECTRICAL_OPTION
electrical option
HAS_CENTER_MODULE
has center module
HAS_LEFT_MODULE
has left module
HAS_RIGHT_MODULE
has right module
HAS_WIRE_TROUGH
has wire trough
MODULE_LOCATION
module location
POWERUP_STYLE_VALUE
powerup style value
WIRE_TROUGH
wire trough
HAS_POWERUP_CENTER
has powerup center
HAS_POWERUP_LEFT
has powerup left
HAS_POWERUP_RIGHT
has powerup right
HAS_LEFT_WIREWAY
has left wireway
HAS_RIGHT_WIREWAY
has right wireway
IS_LEFT_TRANSITION_SURFACE
is left transition surface
IS_RIGHT_TRANSITON_SURFACE
is right transiton surface
TRANSITION_DIRECTION
transition direction
TRANSITION_HEIGHT
transition height
TRANSITION_STYLE_VALUE
transition style value
WIREWAY_STYLE_VALUE
wireway style value
HAS_LEFT_END_OF_RUN_BEAM
has left end of run beam
HAS_LEFT_END_OF_RUN_MODESTY
has left end of run modesty
HAS_RIGHT_END_OF_RUN_BEAM
has right end of run beam
HAS_RIGHT_END_OF_RUN_MODESTY
has right end of run modesty
IS_LEFT_END_OF_RUN_TABLE
is left end of run table
IS_RIGHT_END_OF_RUN_TABLE
is right end of run table
DEPTH_1
depth 1
DEPTH_2
depth 2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions