??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Juwent
Description
UGCH
Bill of material
UGCH-2-II
ORDERNO
VAR0_75H
0,75h
261
A
a
762
B
b
CI_NIENIE_PARY__MPA____TEM__POWIETRZA_NAP_YWAJ_CEGO___C_
ciśnienie pary [mpa] / tem. powietrza napływającego [°c]
-
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
D_UGO___L
długość l
FLOW
flow
0
G_O_NO___PRACY_Z_ODLEG_O_CI_1M__DB_A__
głośność pracy z odległości 1m [db(a)]
H
h
348
HOST
host
5
L
l
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
MASSUNIT
massunit
1
MOC_CH_ODNICZA__KW_
moc chłodnicza [kw]
MOC_CIEPLNA__KW_
moc cieplna [kw]
MOC_SILNIKA__KW_
moc silnika [kw]
MODEL
model
UGCH
NAPI_CIE__V_
napięcie [v]
400 V
PARAMETRY_PRACY___C_
parametry pracy [°c]
90/70/10
PARAMETRY_PRACY___C____CH__D
parametry pracy [°c] - chłód
5/10/26
PART_TYPE
part type
0
PRESSURE_LOSS
pressure loss
0
PR_D__A_
prąd [a]
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROZSTAW_L
rozstaw l
6
SHARED
shared
0
SZEROKO___L
szerokość l
30
URL
url
http://www.juwent.com.pl/
VERSION
version
2015
WIDOCZNO___LAMELI
widoczność lameli
1
WIDOCZNO___STRZA_EK
widoczność strzałek
WYDAJNO___POWIETRZA__M3_H_
wydajność powietrza [m3/h]
VAR_REDNICA_KR__CA_POWR_T
średnica króćca powrót
20
VAR_REDNICA_KR__CA_ZASILENIE
średnica króćca zasilenie
20
NAME
name
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions