??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Juwent
Description
ROTON
Bill of material
ROTON-II
ORDERNO
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
431
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
FLOW
flow
0
G_O_NO___PRACY_Z_ODLEG_O_CI_1M__DB_A__
głośność pracy z odległości 1m [db(a)]
53 dB
H
h
516
HOST
host
5
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
MASSUNIT
massunit
1
MOC_CIEPLNA__KW_
moc cieplna [kw]
38.5 kW
MOC_SILNIKA__KW_
moc silnika [kw]
0.75
MODEL
model
ROTON
NAPI_CIE__V_
napięcie [v]
230 V
OBROTY__OBR__MIN_
obroty [obr./min]
1300
PARAMETRY_PRACY___C_
parametry pracy [°c]
110/80/0
PART_TYPE
part type
0
PRESSURE_DROP
pressure drop
0
PR_D__A_
prąd [a]
3.3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.juwent.com.pl/
VERSION
version
2015
WIDOCZNO___STRZA_EK
widoczność strzałek
0
WYDAJNO___POWIETRZA__M3_H_
wydajność powietrza [m3/h]
X
x
Y
y
VAR_REDNICA_KR__CA_POWR_T
średnica króćca powrót
20
VAR_REDNICA_KR__CA_ZASILENIE
średnica króćca zasilenie
20
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions