??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Johnson Controls
Description
Chiller Air Cooled Scroll York Ylaa 58 175ton 101 Ton 460v 60hz 3ph HI
Bill of material
chiller_air_cooled_scroll_york_ylaa_58_175ton_101_ton___460v_60hz_3ph_HI
VARIANTNAME
101 Ton - 460V/60Hz/3Ph
VARIANTLOD
HI
TOTALCOOLINGCAPACITY
Total Cooling Capacity
0.000 ton
PERCENTDISPLACEMENT
Percent Displacement
100.000
OUTDOORAMBIENTTEMPERATURE
Outdoor Ambient Temperature
0.000 °F
LEAVINGCHILLEDWATERTEMPERATURE
Leaving Chilled Water Temperature
0.000 °F
COMPRESSORPOWER
Compressor Power
0.000 kW
VOLTAGE
Voltage
460.000 V
POWERFACTOR
Power Factor
0.800
NUMBEROFPOLES
Number of Poles
3.000
FREQUENCY
Frequency
60.000 Hz
INTEGRATEDPARTLOADVALUE
Integrated Part Load Value
15.400
ENERGYEFFICIENCYRATING
Energy Efficiency Rating
10.200
NOMINALCOOLINGCAPACITY
Nominal Cooling Capacity
98.300 ton
PUMPHP
Pump HP
0.000 kW
SYSTEMTWOCOMPRESSORTWORUNNINGLOADCURRENT
System Two Compressor Two Running Load Current
53.100 A
SYSTEMTWOCOMPRESSORTWOLOCKEDROTORCURRENT
System Two Compressor Two Locked Rotor Current
290.000 A
SYSTEMTWOCOMPRESSORTHREERUNNINGLOADCURRENT
System Two Compressor Three Running Load Current
0.000 A
SYSTEMTWOCOMPRESSORTHREELOCKEDROTORCURRENT
System Two Compressor Three Locked Rotor Current
0.000 A
SYSTEMTWOCOMPRESSORONERUNNINGLOADCURRENT
System Two Compressor One Running Load Current
53.100 A
SYSTEMTWOCOMPRESSORONELOCKEDROTORCURRENT
System Two Compressor One Locked Rotor Current
290.000 A
SYSTEMONECOMPRESSORTWORUNNINGLOADCURRENT
System One Compressor Two Running Load Current
53.100 A
SYSTEMONECOMPRESSORTWOLOCKEDROTORCURRENT
System One Compressor Two Locked Rotor Current
290.000 A
SYSTEMONECOMPRESSORTHREERUNNINGLOADCURRENT
System One Compressor Three Running Load Current
26.900 A
SYSTEMONECOMPRESSORTHREELOCKEDROTORCURRENT
System One Compressor Three Locked Rotor Current
180.000 A
SYSTEMONECOMPRESSORONERUNNINGLOADCURRENT
System One Compressor One Running Load Current
26.900 A
SYSTEMONECOMPRESSORONELOCKEDROTORCURRENT
System One Compressor One Locked Rotor Current
180.000 A
MINIMUMCIRCUITCURRENT
Minimum Circuit Current
235.000 A
MAXIMUMOVERCURRENTPROTECTION
Maximum Overcurrent Protection
250.000 A
CONDENSERFANLOCKEDROTORCURRENT
Condenser Fan Locked Rotor Current
19.000 A
CONDENSERFANFULLLOADCURRENT
Condenser Fan Full Load Current
4.000 A
COMPRESSORSCIRCUITTWOCURRENT
Compressors Circuit Two Current
32.000 A
COMPRESSORSCIRCUITONECURRENT
Compressors Circuit One Current
15.000 A
APPARENTLOAD
Apparent Load
150466.000 VA
CLEARANCEOFFSETTOP
Clearance Offset Top
72.000
CLEARANCEOFFSETRIGHT
Clearance Offset Right
72.000
CLEARANCEOFFSETLEFT
Clearance Offset Left
72.000
CLEARANCEOFFSETFRONT
Clearance Offset Front
48.000
CLEARANCEOFFSETBOTTOM
Clearance Offset Bottom
0.000
CLEARANCEOFFSETBACK
Clearance Offset Back
72.000
NUMBEROFFANS
Number of Fans
6.000
NUMBEROFCOMPRESSORS
Number of Compressors
5.000
NUMBEROFCIRCUITS
Number of Circuits
2.000
REFRIGERANTCHARGESYSTEMTWO
Refrigerant Charge System Two
65000.000 lb
REFRIGERANTCHARGESYSTEMONE
Refrigerant Charge System One
45000.000 lb
CONDENSERFINSPERINCH
Condenser Fins per Inch
20.000
CONDENSERCOILROWCOUNT
Condenser Coil Row Count
1.000
MINIMUMDESIGNEVAPORATORFLOW
Minimum Design Evaporator Flow
100.000 GPM
MAXIMUMDESIGNEVAPORATORFLOW
Maximum Design Evaporator Flow
385.000 GPM
EVAPORATORWATERVOLUME
Evaporator Water Volume
8.800 gal
EVAPORATORPRESSUREDROP
Evaporator Pressure Drop
0.000 psig
ACTUALEVAPORATORSUPPLYFLOW
Actual Evaporator Supply Flow
0.000 GPM
ACTUALEVAPORATORRETURNFLOW
Actual Evaporator Return Flow
0.000 GPM
TWOROWVISIBILITY
Two Row Visibility
1.000
THREEROWVISIBILITY
Three Row Visibility
1.000
SMALLBOXVISIBILITY
Small Box Visibility
1.000
SIXCOMPRESSORVISIBILITY
Six Compressor Visibility
0.000
LARGEBOXVISIBILITY
Large Box Visibility
0.000
FOURROWVISIBILITY
Four Row Visibility
0.000
FIVEROWVISIBILITY
Five Row Visibility
0.000
FIVEFANVISIBILITY
Five Fan Visibility
0.000
FIVECOMPRESSORVISIBILITY
Five Compressor Visibility
1.000
CLEARANCEVISIBILITY
Clearance Visibility
0.000
HASPUMP
Has Pump
0.000
WIDTH
Width
88.300
LENGTH
Length
142.700
HEIGHT
Height
94.200
EVAPORATORWATERCONNECTIONDIAMETER
Evaporator Water Connection Diameter
3.000 Inch
REFRIGERANTUSED
Refrigerant Used
R-410A
FAMILYREVISIONDATE
Family Revision Date
10/24/2014
URL
http://www.johnsoncontrols.com/publish/us/en.html
PRODUCTPAGEURL
Product Page URL
http://www.johnsoncontrols.com/content/us/en/products/building_efficiency/products-and-systems/integrated_hvac_systems/Industrial___Commercial_HVAC_Equipment/chiller_systems/hvac_chillers/air_cooled_scroll/ylaa-air-cooled-scroll-chiller.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://cgproducts.johnsoncontrols.com/YorkDoc/150.72-EG6.pdf
OPERATINGWEIGHT
Operating Weight
8956.000 lb
MODEL
Model
YLAA0101HE46
MANUFACTURER
Manufacturer
Johnson Controls, Inc.
KEYNOTE
Keynote
15700
DESCRIPTION
Description
Air-Cooled Scroll Compressor Liquid Chiller
COPYRIGHT
Copyright ©
Copyright © 2001-2014 Johnson Controls
ASSEMBLYCODE
Assembly Code
D3030100
ISREARWATERCONNECTOR
Is Rear Water Connector
1.000
EVAPORATORWIDTH
Evaporator Width
12.680
EVAPORATOROFFSETFRONT
Evaporator Offset Front
146.700
EVAPORATORHEIGHT
Evaporator Height
30.000
CTRLSMALLFRAMEPUMPVISIBILITY
CTRL Small Frame Pump Visibility
0.000
CTRLOUTLETRIGHTINSET
CTRL Outlet Right Inset
46.500
CTRLOUTLETFRONTINSET
CTRL Outlet Front Inset
145.200
CTRLLARGERFRAMEPUMPVISIBILITY
CTRL Larger Frame Pump Visibility
0.000
CTRLISOUTLETRIGHT
CTRL Is Outlet Right
0.000
CTRLISOUTLETREAR
CTRL Is Outlet Rear
1.000
CTRLISINLETRIGHT
CTRL Is Inlet Right
0.000
CTRLISINLETREAR
CTRL Is Inlet Rear
1.000
CTRLINLETRIGHTINSET
CTRL Inlet Right Inset
46.500
CTRLINLETFRONTINSET
CTRL Inlet Front Inset
145.140
CTRLINLETBOTTOMINSET
CTRL Inlet Bottom Inset
26.870
EVAPORATORWATERCONNECTIONRADIUS
Evaporator Water Connection Radius
1.500
WATEROUTLETDESCRIPTION
Water Outlet Description
Water Supply Connector
WATERINLETDESCRIPTION
Water Inlet Description
Water Return Connector
FRONTROWDEPTH
Front Row Depth
33.500
FRAMEHEIGHT
Frame Height
88.500
EVAPORATOROFFSETRIGHT
Evaporator Offset Right
14.650
EVAPORATORLENGTH
Evaporator Length
17.550
ELECTRICALCONNECTORDESCRIPTION
Electrical Connector Description
Electrical Supply Connector
CTRLOUTLETBOTTOMINSET
CTRL Outlet Bottom Inset
5.000
CTRLOUTLETANGLE
CTRL Outlet Angle
0.000
CTRLINLETANGEL
CTRL Inlet Angel
0.000
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions