??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0614
Bill of material
Closet_Supp_0615_JRSmith
ORDERNO
Closet_Supp_0615_JRSmith
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ACTION
action
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010110
BACK_PANEL_VISIBILITY
back panel visibility
0
CAPACITY
capacity
300lb
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pro-Set Lavatory Supports with Concealed Arms - Floor Mounted
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
50
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LEED
leed
1
LOWER_PLATE_HEIGHT
lower plate height
12.000
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
0615
OMNICLASS_CODE
omniclass code
22-22 42 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Commercial Water Closets, Urinals, and Bidets
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/closet/submittal/d0615.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBCATEGORY
subcategory
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/closet/techdata/td_index.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPPER_PLATE_HEIGHT
upper plate height
36.000
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
41
WFU
wfu
0
WIDTH
width
18
WORK_PLANE_BASED
work plane-based
1
NAME
name
Closet_Supp_0615_JRSmith
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions