??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 9610
Bill of material
Drain_Floor-Round-JayRSmith-9610_Series
ORDERNO
Drain_Floor-Round-JayRSmith-9610_Series
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2030300
ATS_URL
ats url
http://www.atsspec.net
CATEGORY
category
COST
cost
0
CREATED_BY
created by
Allied Technical Services
CREATION_DATE
creation date
27/10/2014
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
6" Round top general purpose floor drain for medium duty use.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
5.500
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LENGTH
length
6.000
MANUFACTURER
manufacturer
Jay R. Smith
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
22 13 19.13
MASTERFORMAT_TITLE
masterformat title
Sanitary Drains
MATERIAL
material
MODEL
model
9610-2"
OMNICLASS_NUMBER
omniclass number
23.70.50.21.24
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
23.70.50.21.24
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
Waste Water Drains
OMNICLASS_TITLE
omniclass title
Waste Water Drains
PART_TYPE
part type
0
PHONE_NUMBER
phone number
416-250-5656
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WASTE_CONNECTION_DIAMETER
waste connection diameter
2
WASTE_CONNECTION_RADIUS
waste connection radius
1
WFU
wfu
0
WIDTH
width
6.000
WORK_PLANE_BASED
work plane-based
1
NAME
name
Drain_Floor-Round-JayRSmith-9610_Series
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions