??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 7080 & 7082
Bill of material
Backwater_Valve_7080_JRSmith
ORDERNO
Backwater_Valve_7080_JRSmith
VAR04_CSI
04 csi
22 05 23
VAR95_CSI
95 csi
15110
ACTION
action
Ball
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
CAPACITY
capacity
CATEGORY
category
CONNECTOR_DIAMETER
connector diameter
0.750
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Duco cast iron body with ball float backwater valve
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_RATE
flow rate
FREE_AREA_SQ_IN_
free area(sq in)
HEIGHT
height
6.000
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MAX__STATIC_LOAD
max. static load
MODEL
model
7080
NO_HUB_CONNECTION
no hub connection
0
OFFSET_FROM_FLOOR
offset from floor
0
OMNICLASS_CODE
omniclass code
22-22 05 23
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Backwater Valves
PART_TYPE
part type
0
PIPE_RADIUS
pipe radius
3.000
PIPE_SIZE
pipe size
6.000
PRODUCT_URL
product url
http://www.jrsmith.com/products/backw/submittal/d7080.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/backw/tech/td_back.htm
THREADED_CONNECTION
threaded connection
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://JRSmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Backwater_Valve_7080_JRSmith
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions