??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jansen
Description
Door double 60 centre glazing outward opening
Bill of material
door_double_60_centre_glazing_outward_opening_steel_galvanised
VARIANTNAME
ANALYTICCONSTRUCTION
Analytic Construction
<None>
TEXTVISIBILITY
Text Visibility
1
TEXT
Text
ECO 60
TESTEDINACCORDANCEWITH
Tested in accordance with
EN 14351-1
EMERGENCYEXITDOORSINACCORDANCEWITH
Emergency exit doors in accordance with
EN 1125 / EN 179
BURGLARYPROTECTION
Burglary protection
EN 1627 until RC (WK) 3
WEIGHTNETKG
Weight Net (Kg)
272
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTGROUP
Product group
Economy 60
PRODUCTFAMILY
Product family
Steel doors, non-insulated
PRODUCTSKU
Product SKU
economy_60_double-leaf_outward_opening
NOMINALWIDTH
Nominal width
2000
NOMINALHEIGHT
Nominal height
2200
MANUFACTURERNAME
Manufacturer name
Jansen AG
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Switzerland
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Doorset Systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-25-30-20-20
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
UNICLASS14CODE
Uniclass 1.4 Code
JL20
UNSPSCCODE
UNSPSC Code
301715
NBSREFERENCEDESCRIPTION
NBS Reference Description
Doorset Systems
NBSREFERENCECODE
NBS Reference Code
25-30-20-20
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Doors
BIMOBJECTCATEGORY
BIMobject category
Door sets
DIMENSIONSOVERCONSTRAINT
Dimensions Overconstraint
0
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Steel
SYMMETRICAL
Symmetrical
1
FUNCTION
Function
0
WALLCLOSURE
Wall Closure
0
WINDOWWALLAXISPOSITION
Window Wallaxis Position
50 mm
ROUGHWIDTH
Rough Width
2020 mm
ROUGHHEIGHT
Rough Height
2210 mm
RIGHTGLASSWIDTH
Right Glass Width
820 mm
LEFTSASHSYMMETRICAL
Left Sash Symmetrical
1000 mm
LEFTGLASSWIDTH
Left Glass Width
820 mm
LEFTDOORSIDE
Left Door Side
mm
HANDLEEN1125LENGTHSECONDARY
Handle(EN 1125) Length_Secondary
907 mm
HANDLEEN1125LENGTHMAIN
Handle(EN 1125) Length_Main
907 mm
HANDLEHEIGHTCONSTRAINT
Handle Height Constraint
1050 mm
HANDLEHEIGHT
Handle Height
1050 mm
GAP
Gap
10 mm
HEIGHT
Height
2200 mm
WIDTH
Width
2000 mm
DEPTHMM
Depth (mm)
60 mm
TECHNICALDESCRIPTION
Technical description
http://www.jansen.com/en/building-systems/download-centre/assembly-maintenance/download/fabrication-of-jansen-profile-systems-en-1013/
PRODUCTCERTIFICATION
Product certification
http://www.jansen.com/de/building-systems/produkte/fuer-verarbeiter/produkte/tueren/detailseite-tueren/download/technische-hinweise-jansen-economy-397/?type=1384359421&cHash=e8274864a5521a867d95fae2f8e61b38
PRODUCTGUID
Product Guid
c46aae8b-7369-4a10-b7ae-ac321dee1305
MANUFACTURER
Manufacturer
Jansen AG
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.jansen.com/en/building-systems/download-centre/assembly-maintenance/download/operating-maintenance-en-1018/
DISCLAIMERFR
Disclaimer FR
Les certificats spécifiques au pays, leurs dispositions et leurs prescriptions doivent être respectés.
DISCLAIMEREN
Disclaimer EN
Approvals or applicable national regulations and determinations must be observed.
DISCLAIMERDE
Disclaimer DE
Die landesspezifischen Zulassungen bzw. deren Bestimmungen und Vorschriften sind zu beachten.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions