??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
RF-Side Type
Bill of material
FSRFSY011-S
MAT
Material
SUS304
A
Basic dimension
11 mm
L
Dimension
18.5 mm
MASS
Mass
8 g
CNSORDERNO
order number
FSRFSY011-S
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions