??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ipf Electronic
Description
Capacitive
Bill of material
KY98C054
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEEL_ANZEIGE
Display
LED display
ARDTE00_AUFDRUCK
Printing
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
Round
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
ARDTEEL_SCHALTVERHALTENDESAUSGANGS
Switching behavior of the output
ARDTEME_KOPFFORM
Head shape
Flat
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MONTAGEART
Mounting method
Counter thread
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEME_WERKSTOFFDESFRONTRINGS
Front ring material
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_KABELLAENGE
Cable length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LOCHDURCHMESSER
Hole diameter
ARDTEME_LAENGEDESSENSORS
Sensor length
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
1Nm
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions