??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
INFICON
Description
Metal Hose, high flexible
Bill of material
MVYX0UUOQ
ORDERNO
B___RADIUS_FOR_MULTIPLE_BENDING
b = radius for multiple bending
B = radius for multiple bending
BELLOWS
bellows
stainless steel 316L1.4404
C___RADIUS_FOR_SINGLE_BENDING
c = radius for single bending
C = radius for single bending
DIMENSION_A
dimension a
250 mm500 mm750 mm1000 mm
DIMENSION_B
dimension b
200 mm
DIMENSION_C
dimension c
130 mm
FLANGES
flanges
stainless steel 304
MAX__INTERNAL_PRESSURE
max. internal pressure
4 bar
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions