??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 113
HELP_VARIABLE
Company
igus
Description
iglidur® M250 - type F - Flange bearings, inch sizes
Bill of material
MFI-0810-05
ARTNR
Part no.
INFO
Info PDF
INFO
BEZ
Description
iglidur® M250 type F, inch sizes
D1
Inside diameter
Inch
D2
Outside diameter
Inch
B1
Overall length
Inch
D3
Flange diameter
Inch
B2
Flange thickness
Inch
F
Chamfer
mm
R
Radius max.
0.5 mm
D1MAX
Inside diameter max.
Inch
D1MIN
Inside diameter min.
Inch
EBMAX
Housing bore max.
Inch
EBMIN
Housing bore min.
Inch
WELLEMAX
Shaft size max.
Inch
WELLEMIN
Shaft size min.
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions