??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
EXO SM16-A
Bill of material
EXO SM16-A
ORDERNO
EXO SM16-A
AC_CONNECTORS
ac connectors
2 x Neutrik powerCON® I0
ACCESSORIES
accessories
U-bracket (UB-EXO-SM16) Flight Case (FC EXO SM16) 35 mm Pole (K&M-21336)
AUDIO_SIGNAL_CONNECTORS_INPUT_OUTPUT
audio signal connectors input output
XLR XLR
CABINET_CONSTRUCTION
cabinet construction
15 + 18 mm Birch Plywood
CLASS_D_AMP_CONTINUOUS_POWER
class d amp continuous power
1.2 kW
COVERAGE
coverage
50°80° (HV)
CURRENT_CONSUMPTION
current consumption
1.3 A
DIMENSIONS__WXHXD_
dimensions (wxhxd)
470 x 320 x 512 mm (18.5 x 12.6 x 20.2 in)
DSP
dsp
24bit @ 48kHz ADDA – 4 selectable presets Preset 1 – Stage Monitor Preset 2 – Close Field Preset 3 – Long-Range Preset 4 – 100 Hz HPF
ENCLOSURE_DESIGN
enclosure design
Wedged
FEETSKATES
feetskates
8 Rubber feet
FINISH
finish
Durable IDEA proprietary Aquaforce High Resistance paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
52 – 20000 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
72 – 18000 Hz
GRILLE
grille
1.5 mm perforated weatherised steel with protective foam
HANDLES
handles
1 integrated handles
HF_TRANSDUCERS
hf transducers
3” Voice coil Compression Driver (1.4 Exit, 120 mm magnet)
INSTALLATION
installation
14 threaded M8 inserts. Bottom 36 mm pole mount socket
LF_TRANSDUCERS
lf transducers
2 x 8˝ High performance woofer
NOMINAL_POWER_REQUIREMENTS
nominal power requirements
100 – 240 V 50-60 Hz
POWER_SUPPLY
power supply
Universal, regulated switch mode
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
130136 dB SPL
WEIGHT
weight
29.4 kg (64.8 lb)
NAME
name
EXO SM16-A
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions