??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Hydrotec
Description
HydroION VAD-CS HC
Bill of material
HydroION VAD-CS HC
ORDERNO
HydroION VAD-CS HC
ALTERNATOR
alternator
ALTERNATOR_CENTER_X
alternator center x
350
ALTERNATOR_CENTER_Y
alternator center y
150
ALTERNATOR_CONNECTOR_RADIUS
alternator connector radius
16.500
ALTERNATOR_PIPE_CTR_OFFSET
alternator pipe ctr offset
30.000
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BRINE_TANK
brine tank
CAN_HOST_REBAR
can host rebar
0
CAP_HEIGHT
cap height
140
CATEGORY
category
CLEARANCE_BRINE_TANK_TANK_CA_
clearance brine tank/tank ca.
510
CLEARANCE_TANK_TANK_CA_
clearance tank/tank ca.
460
CONTROL___FLOOR_OFFSET
control - floor offset
1600
CONTROL___OFFSET___X
control - offset - x
500
CONTROL___OFFSET_FROM_HYDROION
control - offset from hydroion
0
CONTROL___ROTATE_CCW
control - rotate ccw
0
CONTROL_VALVE_HEIGHT
control valve height
180
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYLINDER
cylinder
CYLINDER_CAP
cylinder cap
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_BRINE_TANK
diameter brine tank
565
DIAMETER_PRESSURE_TANK
diameter pressure tank
258
FAMILY_NAME
family name
FLOW_RATE
flow rate
0.690
HEIGHT__MIN__
height (min.)
1580
HEIGHT_BRINE_TANK
height brine tank
843
HEIGHT_FEED__MAINS_WATER____DISCHARGE
height feed (mains water) / discharge
960.000
HEIGHT_PRESSURE_TANK__INCL__FOOT_
height pressure tank (incl. foot)
897
HEIGHT_TOP_CONTROL_VALVE
height top control valve
1080
HEIGHT_VAD_INCL__ALTERNATOR
height vad incl. alternator
1260
HOST
host
0
HYDROION_OFFSET
hydroion offset
150
INLET_CENTER_X
inlet center x
500
INLET_CENTER_Y
inlet center y
275
JUNCTION_RADIUS
junction radius
21
KEYNOTE
keynote
MANUFACTURER
manufacturer
Hydrotec
MASS
mass
200
MASSUNIT
massunit
1
MODEL
model
HJydroION
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PIPE
pipe
PIPE_BEND_RADIUS
pipe bend radius
22.500
PIPE_DN
pipe dn
25
R
r
12.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOULDER_ANGLE
shoulder angle
15.000
SHOULDER_RADIUS
shoulder radius
80
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hydrotec.co.uk/
WORK_PLANE_BASED
work plane-based
0
NAME
name
HydroION VAD-CS HC
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions