??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Hubbell
Description
Appliance Transformer
Bill of material
T160830
ORDERNO
CONSTRUCTION
construction
Encapsulated
FREQUENCY_RATING
frequency rating
5060 Hz
HEIGHT
height
LENGTH
length
MAX_TEMPERATURE_RISE
max temperature rise
115 Degrees Celsius
MOUNTING_TYPE
mounting type
Wall
NEMA_RATING
nema rating
NEMA 2
PRIMARY_VOLTAGE
primary voltage
200220240 V
PRODUCT_CATEGORY
product category
Appliance Transformers
SECONDARY_VOLTAGE
secondary voltage
1115 V
UL_INSULATION_CLASS
ul insulation class
180°C
UPC
upc
WEIGHT
weight
WIDTH
width
WINDING_MATERIAL
winding material
CU
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions