??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 759
HELP_VARIABLE
Company
Hoka
Description
45° branch outlet with sockets - HoKa 45° branch outlet with sockets
Bill of material
10013402 HoKa PP T-Stück mit Muffen Ø 400-180-400 mm, Abgang 45° DA1=400 DA2=180 W=45° L =50
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
FAR
Color
DA1
Diameter
mm
DA2
Diameter
mm
W
Angle
°
L
Length
mm
LA
Length
mm
L1
Length
mm
L2
Length
mm
S
Thickness
mm
INFO
Info text
Information
Info Text
ASTEXT
Specification
HINT
Remark
The specified dimensions are installation dimensions
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions