??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
HepcoMotion
Description
HTD - Wide Flat Tracks
Bill of material
CHTD 25 L176 C25 D61
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
NK
Keyway version
L
Slide or Track length
mm
输入参数值: L
Slide or Track length
mm
cm
inch
ft
A
Width
0.0 mm
B
Width
mm
C
Length
mm
输入参数值: C
Length
mm
cm
inch
ft
VALC
C Dimension validation
信息
OK
D
Length
61.0 mm
VALD
D Dimension validation
信息
Refer to HepcoMotion
E
Length
90 mm
F
Height
mm
G
Height
mm
H
Width
30 mm
J
Width
52.6 mm
K
Width
15 mm
M
Height
mm
N
Diameter
10 mm
CNSMASSEXACT
Weight
12.5 kg/m
INFO
Product link
Website
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions