??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Helvex
Description
Model E-47
Bill of material
E-47
ORDERNO
E-47
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Nuva Shower and/or Tub Single Control With Diverter
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/E-47.pdf
FEATURES
features
Ceramic Cartridge
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
INLET_THREADS
inlet threads
1/2" - 14 Npt Shower and 3/4" - 14 Npt Tub
MANUFACTURER
manufacturer
Helvex
MASSUNIT
massunit
1
MODEL
model
E-47
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOWER_VALVE_INSTALLATION_DEPTH_RANGE
shower valve installation depth range
12.7 mm (0.5") Max
TOTAL_HEIGHT
total height
7.800
TOTAL_LENGTH
total length
5.600
TOTAL_WIDTH
total width
3.500
TYPE_COMMENTS
type comments
Single Control Faucets
URL
url
http://www.helvex.com.mx/contenido.php?linea=TnV2YQ==
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
WORKING_PRESSURE
working pressure
Pmin= 1.0 Kg/Cm² (14.22 Psi); Pmax= 6.00 Kg/Cm² (85.34 Psi)
NAME
name
Model E-47
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions