??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model TV-064Salida Olimpo TV-064
Bill of material
TV-064
ORDERNO
TV-064
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/TV-064.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Olimpo Spout Without Diverter
DESIGN_OPTION
design option
-1
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPT
INSTRUCTIVE
instructive
http://helvex.com/productos/instructivos/TV-064.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
2.840
MODEL
model
TV-064
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_DEPTH
total depth
6.100
TOTAL_LENGTH
total length
2.600
TOTAL_WIDTH
total width
2.600
TYPE_COMMENTS
type comments
Bathtub Spouts
URL
url
http://helvex.com/contenido.php?producto=263
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model TV-064Salida Olimpo TV-064
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions