??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model MB-1100
Bill of material
MB-1100
ORDERNO
MB-1100
AIR_FLOW
air flow
101.700
CONTAINER_CAPACITY
container capacity
800 ml
COST
cost
0
CURRENT_CONSUMPTION
current consumption
160
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
53
DESCRIPTION
description
Opera con 4 baterías alcalinas tamaño "AA", Incluye Paquete de Sujeción, Activación Automática por Sensor Infrarrojo
DESIGN_OPTION
design option
-1
DETECTION_RANGE
detection range
3.8 cm -6 cm
FEEDING
feeding
6 Baterias Alcalinas (1.5V) Tipo (AA)
FEEDING_VOLTAGE
feeding voltage
4.500
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
HELVEX S.A. DE C.V.
MASSUNIT
massunit
1
MODEL
model
MB-1100
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
0.800
RESPONSE_TIME
response time
0.5 - 1 mseg
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_HEIGHT
total height
10.600
TOTAL_LENGTH
total length
4.800
TOTAL_WEIGHT
total weight
0.700
TOTAL_WIDTH
total width
4.200
TYPE_COMMENTS
type comments
Dosificador de jabón Líquido Eléctronico de Baterías con Sensor
URL
url
http://www.helvex.com.mx/dosificador-mb-1100
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model MB-1100
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions