??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model 123
Bill of material
123
ORDERNO
123
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/123.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Clasica Bottle Opener
DESIGN_OPTION
design option
-1
FEATURES
features
Wall Mounted Accesory; Setting Kit Included
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MODEL
model
123
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_DEPTH
total depth
1.700
TOTAL_LENGTH
total length
2.600
TOTAL_WIDTH
total width
2
TYPE_COMMENTS
type comments
Accesories
URL
url
http://helvex.com/contenido.php?producto=367
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model 123
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions