??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Helvex
Description
Model E-917
Bill of material
E-917
ORDERNO
E-917
ACCESSORIES
accessories
Drain Push; Setting Kit Included; Key To Aerator; Cartridge Wrench; Insert Washbasin Without Overflow; Flexible Hoses
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/E-917.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Clásica Single Handle Lavatory With Drain Push
DESIGN_OPTION
design option
-1
FEATURES
features
Single-Lever Sink Drain And Aerator Push Hidden
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_THREAD
installation thread
½" - 14 NPSM
INSTRUCTIVE
instructive
http://helvex.com/productos/guias/E-917.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
5.680
MODEL
model
E-917
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
OPERATION
operation
The Handle Has A Horizontal Rotation Function Of Hot And Cold Water, And Vertically To Open And Close The Flow Of Water
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_BASE_DIAMETER
support base diameter
2
TOTAL_DEPTH
total depth
7.800
TOTAL_HEIGHT
total height
7.100
TYPE_COMMENTS
type comments
Single Control Lavatory Faucet
URL
url
http://helvex.com/contenido.php?producto=860
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model E-917
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions