??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1247-01 - Conc. constr. slab ceiling box
Bill of material
1247-01
CNSORDERNO
Art. No.
1247-01
BZ
Designation
Conc. constr. slab ceiling box, for retrofitting, with metal nut M5, depth 100 mm
LOD
Level of Details
T
Depth
100 mm
EK
required drilling hole
65 mm
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
44.3 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456330702
INFOLINK
Datasheet
HTML (Online)
ETIM40
ETIM 40
EC002601
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions