??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Heatrae Sadia
Description
Megaflo-Eco-Solar-Direct
Bill of material
Megaflo-Eco-Solar-Direct
ORDERNO
Megaflo-Eco-Solar-Direct
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
Swept tee for direct secondary return (94:970:033)
ACCESSTYPE
accesstype
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
AUXILIARYELEMENTCONTROLAVAILABILITY
auxiliaryelementcontrolavailability
Power Connection 3
AUXILIARYELEMENTCONTROLHOUSINGHEIGHT
auxiliaryelementcontrolhousingheight
1103
BACKUPELEMENTCONTROLHOUSINGHEIGHT
backupelementcontrolhousingheight
829.000
BARCODE
barcode
n/a
CATEGORY
category
n/a
CLEARANCEZONE
clearancezone
0
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONNECTIONS
connections
Inlets and outlets: ¾" BSP male parallel and 22 mm compression fittings; Indirect primary coil and solar coil: ¾" BSP male parallel and 22 mm compression fittings; ½" temperature and pressure relief valve: 15 mm compression outlet
CONSTITUENTS
constituents
n/a
CONTROLHOUSINGMATERIAL
controlhousingmaterial
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
CYLINDERMATERIAL
cylindermaterial
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Unvented direct hot water cylinder
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EFFECTIVECAPACITY
effectivecapacity
0
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
ENDSHAPETYPE
endshapetype
n/a
ERPRATING
erprating
C
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
No anode, insulated casing for the temperature and pressure relief valve, unique 'L-shaped' long-life Superloy immersion heater reaches deeper into the tank giving more hot water, patented cold water inlet diffuser, high performance 'coil-in-coil' heat exchanger, exceeds CHeSS Best Practice for recovery times and insulation
FINISH
finish
n/a
FIRSTCURVATURERADIUS
firstcurvatureradius
0
FIXING
fixing
Floor fixed
FLOWRATE
flowrate
≤72 L/min
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HEATUPTIME
heatuptime
75 minutes
HEIGHT
height
1489.000
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcTankType
IFCEXPORTTYPE
ifcexporttype
STORAGE
IMMERSIONHEATER
immersionheater
Two 3 kW titanium elements with integral thermostat and thermal cut-out
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IPCODE
ipcode
n/a
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Heatrae Sadia
MANUFACTURERURL
manufacturerurl
www.heatraesadia.com
MASSUNIT
massunit
1
MATERIAL
material
Outer casing: Plastic-coated corrosion-proofed steel; Water container: Duplex stainless steel
MATERIALTHICKNESS
materialthickness
0
MODEL
model
MODELNUMBER
modelnumber
950:50:512
MODELREFERENCE
modelreference
MEGAFLO Eco Solar - 210DD
NAME
name
Megaflo-Eco-Solar-Direct
NBSDESCRIPTION
nbsdescription
Direct hot water storage cylinders
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-15-35/350
NBSTYPEID
nbstypeid
n/a
NOMINALCAPACITY
nominalcapacity
5.947
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
1489.000
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50.0, 60.0
NOMINALLENGTHORDIAMETER
nominallengthordiameter
579
NOMINALVOLTAGE
nominalvoltage
230.0, 240.0
NOMINALWIDTHORDIAMETER
nominalwidthordiameter
579
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATINGWEIGHT
operatingweight
252.500
OUTLETTEMPERATURERANGE
outlettemperaturerange
12-68°C
PART_TYPE
part type
0
PATTERNTYPE
patterntype
Vertical cylinder
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
www.heatraesadia.com/docs/Megaflo_Eco_Solar_Technical_Data.pdf
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SAFETYFEATURES
safetyfeatures
Manually resettable cut-out on heating element set to operate at 85°C, temperature and pressure relief valve factory set to operate at 10 bar and 90°C, factory-fitted thermal cut-out for integration into a solar circuit
SECONDCURVATURERADIUS
secondcurvatureradius
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cylinder
SHARED
shared
0
SIZE
size
1489 x 579 x 579 mm
SOLARCOILSURFACEAREA
solarcoilsurfacearea
1.1 m²
SOLARCOILTYPE
solarcoiltype
25 mm diameter stainless steel
SUPPLYPRESSURERANGE
supplypressurerange
1.5-16.0 bar
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TEMPERATUREPRESSURERELIEFVALVEHEIGHT
temperaturepressurereliefvalveheight
1184
THERMALINSULATION
thermalinsulation
60 mm thick CFC/HCFC free (ODP zero) fire retardant expanded polyurethane, foam
THIRDPARTYCERTIFICATION
thirdpartycertification
Kiwa approved, Nemko approved
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
90-90-87/423
UNICLASS2015DESCRIPTION
uniclass2015description
Double feed indirect hot water storage cylinders
UNICLASS2015REFERENCE
uniclass2015reference
Pr_60_50_20_23
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
USAGECURRENT
usagecurrent
0
VALVEMATERIAL
valvematerial
VENT_CONNECTION
vent connection
1
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
579
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions