??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
RCSC1904231BK1
Bill of material
RCSC1904231BK1
ORDERNO
RCSC1904231BK1
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Cabinet
RACK_UNITS
rack units
24
RAIL_TYPE
rail type
Square Hole with 10-32 Cage Nu
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
145 lbs (65.77 kg)
UNSPSC
unspsc
43223306
UPC
upc
62398004110
NAME
name
RCSC1904231BK1
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions