??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Halo
Description
Window Tilt And Turn Over Fixed 1062 Double Glazing Frame 82mm Mullion 86t
Bill of material
window_tilt_and_turn_over_fixed_1062_double_glazing_frame_82mm_mullion_86t
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VAROPENINGSYMBOL
Opening Symbol
1
VARHANDLEVISIBLE
Handle Visible
1
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
GB, IE, JE
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTGROUP
Product group
Tilt and Turn Windows
VARPRODUCTFAMILY
Product family
Sys10 62 Windows
VARPRODUCTSKU
Product SKU
HALO_Sys1062_Tilt_Turn_002
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
VEKA
VARMANUFACTURERCOUNTRY
Manufacturer country
United Kingdom
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United Kingdom
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Window Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-25-30-95
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors, windows, etc. (access products)
VARUNICLASS14CODE
Uniclass 1.4 Code
L41
VARUNSPSCCODE
UNSPSC Code
301716
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Window Systems
VARNBSREFERENCECODE
NBS Reference Code
25-30-95
VARIFCCLASSIFICATION
IFC Classification
Window
VARBIMOBJECTCATEGORY
BIMobject category
Other
VARUVALUE
U-Value
1.4
VARDIMENSIONOVERCONSTRAINT01
Dimension Overconstraint 01
0
VARDIMENSIONOVERCONSTRAINT
Dimension Overconstraint
0
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
PVC
VARWALLCLOSURE
Wall Closure
0
VARCILLPROFILEVISIBILITY
Cill Profile Visibility
1
VARROUGHWIDTH
Rough Width
1200 mm
VARROUGHHEIGHT
Rough Height
1600 mm
VAROPERABLECASEMENTHEIGHT
Operable Casement Height
900 mm
VAROPENINGANGLE
Opening Angle
15.0000000000001
VARINSET
Inset
50 mm
VARHEIGHT
Height
1560 mm
VARGAP
Gap
10 mm
VARWIDTH
Width
1180 mm
VARTECHNICALDESCRIPTION
Technical description
http://vekauk.com/technical-support/
VARPRODUCTCERTIFICATION
Product certification
http://vekauk.com/technical-support/
VARPRODUCTGUID
Product Guid
ccde9658-49ee-4071-9bf4-6c6c48b9196b
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://vekauk.com/technical-support/
VARWALLDEPTH
Wall Depth
200 mm
VAROPERABLECASEMENTHEIGHT1
Operable Casement_Height
805 mm
VAROPERABLECASEMENTWIDTHSYMBOL
Operable Casement Width Symbol
1074 mm
VAROPERABLECASEMENTWIDTH
Operable Casement Width
1032 mm
VAROPERABLECASEMENTHEIGHTSYMBOL
Operable Casement Height Symbol
847 mm
VARMAXWIDTH
Max Width
1200 mm
VARMAXOPERABLECASEMENTHEIGHT
Max Operable Casement Height
900 mm
VARMAXHEIGHT
Max Height
1600 mm
VARINSETCONTROL
Inset Control
60 mm
VARGAPBOTTOM
Gap Bottom
30 mm
VARDEFAULTSILLHEIGHT
Default Sill Height
800 mm
VARCILLHEIGHT
Cill Height
30 mm
VARCILL95
Cill 95
0
VARCILL85
Cill 85
0
VARCILL200
Cill 200
0
VARCILL180
Cill 180
0
VARCILL160
Cill 160
0
VARCILL150
Cill 150
1
VARCILL120
Cill 120
0
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions