??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Lateral Stops
Bill of material
1586.250 Lateral Stops
BESTNR
Ref. No.
D1
Thread
D2
15 mm
D3
Thread
M8
L1
60 mm
L2
27 mm
B1
16 mm
B2
8 mm
H1
mm
H2
0-37 mm
H3
8 mm
H4
~
7 mm
G
Weight
g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions