??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Infinitas® Corner Direct Indirect
Bill of material
Infinitas® Corner Direct Indirect
ORDERNO
Infinitas® Corner Direct Indirect
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Suspended Continuous LED System
DESIGN_OPTION
design option
-1
DIFFUSER_COLOUR
diffuser colour
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
86
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
86
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
END_CAP_1
end cap 1
0
END_CAP_2
end cap 2
0
FAMILY_NAME
family name
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
122
FITTING_LENGTH
fitting length
615
FITTING_WIDTH
fitting width
615
HOST
host
5
HZ
hz
50
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
17W Zhaga Book 7 LED
LAMP_EFFICACY
lamp efficacy
93
LAMP_TYPE
lamp type
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMEN_OUTPUT
lumen output
2656
LUMINAIRE_REFERENCE
luminaire reference
MANUFACTURER
manufacturer
Infinitas Direct Indirect Corner
MASSUNIT
massunit
1
MODEL
model
Hacel
MOUNTING_TYPE
mounting type
Suspended
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
414 17W LED 3000K.ies
PLACEMENT
placement
Ceiling
RA_INDEX
ra index
80
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.08
SHARED
shared
1
SUSPENSION_LENGTH
suspension length
500
TILT_ANGLE
tilt angle
-90
TOTAL_POWER
total power
17.6
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/infinitas/infinitas-corner-direct-indirect/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
NAME
name
Infinitas® Corner Direct Indirect
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업