??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
H. E. Williams
Description
Suspended
Bill of material
LLM
ORDERNO
AIRCRAFT_CABLE_LENGTH
aircraft cable length
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BROCHURE_URL
brochure url
CABLE_SPACING
cable spacing
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOUBLE_FIXTURE
double fixture
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTRUCTION_SHEET
instruction sheet
KEYNOTE
keynote
LAMP
lamp
LAMP_TYPE
lamp type
LENGTH_AVAILABILITY
length availability
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_OFFSET
light source offset
LOAD_SUB_CLASIFICATION_MOTOR
load sub-clasification motor
1
MANUFACTURER
manufacturer
H.E. Williams
MASSUNIT
massunit
1
MODEL
model
NOMINAL_LENGTH
nominal length
NUMBER_OF_POLES
number of poles
1
OCCUPANCY_SENSOR
occupancy sensor
OCCUPANCY_SENSOR_OPTIONAL
occupancy sensor optional
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRICS_URL
photometrics url
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING
shielding
SINGLE_FIXTURE
single fixture
SPECIFICATION_SHEET
specification sheet
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
www.hewilliams.com
VERSION
version
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WATTAGE_INPUT
wattage input
NAME
name
VAR3IN_AIRCRAFT_CABLES
3in aircraft cables
VAR4IN_AIRCRAFT_CABLES
4in aircraft cables
ADJUSTABLE_AIRCRAFT_CABLES
adjustable aircraft cables
B
b
C
c
CCT_K
cct k
DIAMETER_A
diameter a
LUMINAIRE_EFFICACY_LM_W
luminaire efficacy lm/w
MINIMUM_CRI
minimum cri
NOMINAL_LUMEN
nominal lumen
OUTER_LENS
outer lens
PENDANT_MOUNT
pendant mount
PRODUCT_PAGE_URL
product page url
TOTAL_POWER_W
total power w
VOLTAGE_NOTE
voltage note
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions