??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Pedestal gbg Artic 4920
Bill of material
pedestal_gbg_artic_4920
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB114920
VARPRODUCTGROUP
Product group
Pedestal
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWASTECONNECTION
Waste Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARWIDTH
Width
160 mm
VARLENGTH
Length
250 mm
VARHEIGHT
Height
725 mm
VARDISTANCEFROMWALL
Distance From Wall
110 mm
VARBASINHEIGHT
Basin Height
850 mm
VAREANCODE
EAN code
https://7391530058696
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Artic_Tvattstall.pdf
VARPRODUCTGUID
Product Guid
b473609c-4d16-4c65-a37b-d59eae453c1b
VARTYPECOMMENTS
Type Comments
Artic
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/washbasins.html?tx_mmpdb_pi1[article_number]=4920&tx_mmpdb_pi1[via]=3d&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=218992b48863358e5ff0b36137ede9f5
VARMODEL
Model
4920
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Artic_Tvattstall.pdf
VARDESCRIPTION
Description
Pedestal for Artic
VARCODEVVSDNK
Code VVS DNK
638030000
VARCODERSKSWE
Code RSK SWE
7487532
VARCODENRFNOR
Code NRF NOR
6020702
VARCODELVIFIN
Code LVI FIN
5614400
VARCODEEAN
Code EAN
7391530058696
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB1149200100
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions