??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Global Water Solutions
Description
superflow-vertical
Bill of material
DO NOT USE - POWERED BY TYPE CATALOGUE
ORDERNO
DO NOT USE - POWERED BY TYPE CATALOGUE
VAR_AUTHOR
_author
RW
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
A
a
380.000
A1
a1
190.000
AA
aa
750
AB
ab
762.400
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D30
ASSETIDENTIFIER
assetidentifier
Please record on commissioning
ASSETTYPE
assettype
Fixed
B
b
750
BARCODE
barcode
Please record on commissioning
CAP
cap
1
CAPTOP
captop
0
CLASSIFICATION
classification
0
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_60_50_20_28
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONNECTIONDIAMETER
connectiondiameter
25.400
CONNECTIONRADIUS
connectionradius
12.700
CONSTITUENTS
constituents
n/a
COST
cost
0
CREATEDON
createdon
2017-10-23 T00:00:00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Vertical Models
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
n/a
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
0
FEATURES
features
n/a
FINISH
finish
n/a
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
Expansion vessels
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATIONDATE
installationdate
Please record on commissioning
KEYNOTE
keynote
T
LUG
lug
1
MANUFACTURER
manufacturer
Global Water Solutions
MANUFACTURERNAME
manufacturername
Global Water Solutions
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
SuperFlow Series
MODELNUMBER
modelnumber
25 Bar: SUB-50LV
MODELREFERENCE
modelreference
Vertical Models
NBSDESCRIPTION
nbsdescription
Expansion vessels
NBSOBJECTNAME
nbsobjectname
Global Water Solutions - SuperFlow - Vertical Model - SUB-50LV
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-40-75/340
NOMINALDEPTH
nominaldepth
750
NOMINALHEIGHT
nominalheight
380.000
NOMINALLENGTH
nominallength
750
NOMINALVOLUME
nominalvolume
50 Ltr
OMNICLASS_NUMBER
omniclass number
23.75.70.11.14
OMNICLASS_TITLE
omniclass title
Expansion Vessels
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
SuperFlow
SHAPE
shape
Cylinder
SHARED
shared
0
SIZE
size
750x380mm
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
25 Bar: SUB-50LV
TYPENAME
typename
SuperFlow Series
URL
url
http://globalwatersolutions.com
VERSION
version
2016
W
w
40
WARRANTYDESCRIPTION
warrantydescription
Always check for correct pre charge
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
Please record on commissioning
WORK_PLANE_BASED
work plane-based
0
X
x
95.000
XX
xx
23.750
Y
y
126.667
Y1
y1
216.667
NAME
name
GlobalWaterSolutions_Tank_SuperFlow_VerticalModels
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions