??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
GIMOTA
Description
GMRF-500-16-64PEC-24 - Fixed pole insert 64 poles, pin, 500V, 16A
Bill of material
GMRF-500-16-64PEC-24
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GMRF-500-16-64PEC-24
SIZE
Size
24
B1
33.8 mm
B2
27 mm
L1
111 mm
L2
104 mm
H1
34.4 mm
H2
19.3 mm
H3
1.2 mm
DEC
Description
Fixed pole - 500V/ 16A/C
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions