??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
GIMOTA
Description
Cable connector M12, A-coded, 8pol, 100°, pin contact
Bill of material
GTM12-A-8-MP-100
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GTM12-A-8-MP-100
L1
34.7 mm
L9
30.5 mm
D6
15 mm
D13
16 mm
N1
M12x1
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions