??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Genie
Description
Genie S-85 XC
Bill of material
S-85XC
ORDERNO
S-85XC
VAR_AUTHOR
_author
RL
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
15
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ARTICULATINGBOOMANGLE
articulatingboomangle
0
ARTICULATINGBOOMANGLECALC
articulatingboomanglecalc
0
ARTICULATINGBOOMANGLEMAX
articulatingboomanglemax
69
ARTICULATINGBOOMANGLEMIN
articulatingboomanglemin
-10
ARTICULATINGBOOMEXTENSION
articulatingboomextension
174.6
ARTICULATINGBOOMEXTENSIONCALC
articulatingboomextensioncalc
174.6
ARTICULATINGBOOMEXTENSIONMAX
articulatingboomextensionmax
13382.6
ARTICULATINGBOOMEXTENSIONMIN
articulatingboomextensionmin
174.6
ASSEMBLY_CODE
assembly code
E1030900
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
BASKETROTATIONANGLE
basketrotationangle
0
BASKETROTATIONANGLECALC
basketrotationanglecalc
0
BASKETROTATIONANGLEMAX
basketrotationanglemax
260
BASKETROTATIONANGLEMIN
basketrotationanglemin
-100
BODYANGLE
bodyangle
0
BODYANGLECALC
bodyanglecalc
0
BODYANGLEMAX
bodyanglemax
360
BODYANGLEMIN
bodyanglemin
-360
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_65_80_47_95
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Grey & Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Genie® telescopic S®-80 XC™ & S-80 XC boom lifts update the brand’s popular earlier telescopic unit. These Genie Xtra Capacity™ models offer a dual lift capacity to perform a wider range of heavier lift tasks on construction and industrial jobsites, with innovative features to help increase productivity and efficiency.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
https://www.genielift.com/docs/default-source/products/telescopic-booms/en-gb/boomsfull_en_lr.pdf?sfvrsn=4e67e77a_5
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
https://www.genielift.com/docs/default-source/products/telescopic-booms/en-gb/sboomspec_s-80_xc_-_s-85_xc_en_lr.pdf?sfvrsn=f1b6f1bd_7
DURATIONUNIT
durationunit
Years
ERROR
error
0
ERRORMESSAGE
errormessage
No Error
EXPECTEDLIFE
expectedlife
0
FEATURES
features
Full-time active oscillating axle and full-time positive traction for superior terrainability. Chassis tilt sensor technology maximizes access to hard-to-reach work areas. 1.52 m (5 ft) robust articulating jib. Dual lifting capacity of 300 kg (660 lb) and 454 kg (1,000 lb) to lift increased loads and up to 3 operators. Automatic envelope control technology for a smooth operating envelope. Zero-load field calibration and onboard diagnostics maximize serviceability.
FINISH
finish
Painted Steel
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcTransportElement
IFCEXPORTTYPE
ifcexporttype
IfcTransportElementType
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
JIBANGLE
jibangle
0
JIBANGLECALC
jibanglecalc
0
JIBANGLEMAX
jibanglemax
81.2
JIBANGLEMIN
jibanglemin
-42.1
KEYNOTE
keynote
X
MANUFACTURER
manufacturer
Genie
MANUFACTURERNAME
manufacturername
Genie
MASSUNIT
massunit
1
MATERIAL
material
Painted Steel
MODEL
model
Genie - Articulating Boom
MODELNUMBER
modelnumber
S-85XC
MODELREFERENCE
modelreference
Genie - Articulating Boom
NBSDESCRIPTION
nbsdescription
Vertical lifting platforms
NBSOBJECTNAME
nbsobjectname
Genie - Vertical lifting platforms
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-80-65/350
NOMINALDEPTH
nominaldepth
2490
NOMINALHEIGHT
nominalheight
2800
NOMINALLENGTH
nominallength
12370
OMNICLASS_NUMBER
omniclass number
23.50.85.17
OMNICLASS_TITLE
omniclass title
Telescoping Platforms
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2019
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
2.49m x 2.80m x 12.37m
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
S-85XC
TYPENAME
typename
Genie - Articulating Boom
URL
url
http://www.genielift.co.uk/en/
VERSION
version
2021
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
0
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://www.genielift.co.uk/en/about-us/contact-and-feedback/index.htm
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
WORK_PLANE_BASED
work plane-based
0
NAME
name
Genie S-85 XC
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions