??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Ganter
Description
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type E, Corner clamp
Bill of material
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-E-SW
PARTNUMBER
GANTER PARTNUMBER
L1
60 mm
S
mm
L3
8.3 mm
B1
8.5 mm
B2
11.4 mm
D1
Clamping screw
M6
H1
15.5 mm
SW
Torx
T30 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions