??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Ganter
Description
GN 721.5 - Stainless Steel-Cam action indexing plungers, Type LBK, Left-hand lock, with plastic cover, with lock nut
Bill of material
Stainless Steel-Cam action indexing plungers GN 721.5-6-M12x1,5-LBK
PARTNUMBER
GANTER PARTNUMBER
D1
Pin -0,06/-0,08 Bore H7
mm
D2
Thread
POS
Position
ABSTAND
Lock nut
mm
输入参数值: ABSTAND
Lock nut
mm
cm
inch
ft
D3
mm
L1
mm
L2
mm
L3
+1.5
mm
L5
mm
FEDERDRUCK1
initial
N
FEDERDRUCK2
End ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

Embedded user actions