??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Ganter
Description
GN 817.7 - Stainless Steel Indexing Plungers, Type D, Pneumatically double-acting, protrude / retract
Bill of material
Stainless Steel Indexing Plunger GN 817.7-8-12-D-BS0,4
PARTNUMBER
GANTER PARTNUMBER
POS
Position
ABSTAND
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
D1
Pin -0,02/-0,05 Bore H7
mm
L1
mm
D2
D3
M3
D4
21 mm
L2
mm
L3
mm
L4
10 mm
L5
24 mm
L6
min.
4 mm
SW1
19 mm
SW2
mm
F1
Force at 6 bar ≈ When retracting
65 N
F2
Force at 6 bar ≈ When protruding
50 N
KENN
Identification
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions