??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Ganter
Description
GN 8170 - Stainless Steel-Indexing plungers, Identification FH, Knob side Hygienic Design (front hygiene)
Bill of material
Stainless Steel-Indexing plunger GN 8170-8-C-FH-H
PARTNUMBER
GANTER PARTNUMBER
POS
Position
D1
Plunger f8 Bore H8
mm
D2
35 mm
D3
D4
18 mm
D5
22.8 mm
L1
mm
L2
12 mm
L3
mm
K
29 mm
SW
14 mm
FEDERDRUCK
Spring load ≈ Initial
N
FEDERDRUCK2
Spring load ≈ End
N
FORM
Type
SEALING
Sealing
WEIGHT
Weight
kg
CTN
Customs Tariff Number
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions