??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ganter
Description
GN 816 - Locking plungers, type B, operation with key, without lock nut
Bill of material
Locking plunger GN 816-8-M12x1,5-B
PARTNUMBER
GANTER PARTNUMBER
POS
Position
D1
Plunger 0/-0.05 Bore +0.15/+0.07
mm
D2
Thread
D3
mm
D5
17 mm
D6
mm
L2
mm
L3
mm
L5
mm
FEDERDRUCK
initial / end ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions