??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Ganter
Description
GN 7336.8 - Clamping indexing plungers with safety function
Bill of material
Clamping indexing plunger with safety function GN 7336.8-42-M16x1,5-8
PARTNUMBER
GANTER PARTNUMBER
POS
Position
D1
mm
D2
Thread
M16x1,5
D3
Plunger -0.02/-0.04 Bore G7
mm
D4
11 mm
D5
mm
L1
mm
L2
9 mm
L3
34 mm
L4
min.
23 mm
L5
26 mm
SW
19 mm
FEDERDRUCK
Initial
14 N
FEDERDRUCK2
End
26 N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions