??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ganter
Description
GN 722.6 - Indexing Plungers, Steel, with Flange for Surface Mounting, Type A with pull ring, without rest position
Bill of material
Indexing Plunger, Steel GN 722.6-12-20-A-ZB
PARTNUMBER
GANTER PARTNUMBER
POS
Position
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
mm
S
mm
B
+0,3
mm
D2
+0,3
mm
D3
mm
D4
mm
H1
mm
H2
mm
H3
mm
K1
mm
K2
mm
K3
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
M
mm
SW
mm
FEDERDRUCK
Spring load initial / end
N
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions