??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Fluxwerx Illumination
Description
Notch 4
Bill of material
Notch 4
ORDERNO
Notch 4
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRYWALL_TRIM_FLANGE
drywall trim flange
1
DRYWALL_TRIMLESS_DROP_RADIUS
drywall trimless drop radius
1
DRYWALL_TRIMLESS_DROP_SQUARE
drywall trimless drop square
1
DRYWALL_VERSION
drywall version
Deselect all Options for Drywall Trimless Version
DRYWALL_VERSION_NOTE
drywall version note
Run lengths are nominal 1ft increments. Refer to row config for actual length
EMIT_FROM_LINE_LENGTH
emit from line length
4
FAMILY_NAME
family name
GRID_VERSION_NOTE
grid version note
Run lengths are on grid in nominal 2ft increments
HEIGHT
height
0.394
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
4
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Fluxwerx
MASSUNIT
massunit
1
MODEL
model
Notch
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TRIMLESS
trimless
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://fluxwerx.com/
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
WIDTH
width
0.358
NAME
name
Notch 4
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions