??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX40 T - Profile, closed
Bill of material
FlexLink TCBB LX40 T 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile, closed
ITEMDS
Name
40x40 Basic, one side closed
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
1.45 kg/m
CNSMASSEXACT
Weight
kg
WX
4.4 cm^3
WY
4.3 cm^3
LX
8.5 cm^3
LY
8.3 cm^3
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions